Perilex H05VV-F 5G2,5 Grey 1,5m
Perilex H05VV-F 5G2,5 Grey 1,5m
Perilex H05VV-F 5G2,5 grey 1,5m
Read more- Nexans ref. : 2408021
- EAN : 7340074401192
Description
Description
Perilex H05VV-F 5G2,5 grey 1,5m
Perilex, an approved indoor three-phase electric power connector.
Standard: DIN 49446
CERTIFICATED IN ACCORDANCE WITH IEC 60884-1:2002 + A1 + A2. SS 428 08 34:2013
Use: Germany, the Netherlands and Sweden.
Rated Current: 16A
Rated Voltage: 400V
The plug is equipped with protective earth (PE), a neutral conductor (N) and three phase conductors (L1, L2, L3).
Pins: Brass.
Cable: H05VV-F (RKK).
Rated Voltage Uo/U: 500/500 V
Cross section: 5G1,5
Approval: SEMKO, DEKRA.
2nd end: 5 x 70mm
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Colour
Grey
Halogen free
No
Outer sheath
PVC
Dimensional characteristics
Dimensional characteristics
Approximate weight per piece
0.48 kg
Cable length
1.5 m
Conductor cross-section
2.5 mm²
Nominal outer diameter
12.2 mm
Number of cores
5
Electrical characteristics
Electrical characteristics
Rated Voltage Uo/U (Um)
500 V
Rated current
16 A
Usage characteristics
Usage characteristics
Maximum operating temperature
70 °C
Oil resistance
No
Packaging
1 piece set
U.V resistance
Yes
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania