PipeTerm-S
PipeTerm-S
Junction box with out power supply cable for self limiting heating cable Defrost Gutter
Read more- Nexans ref. : 10259629
- Country ref. : 8935870
- EAN : 7045210078329
Description
Description
Standards
- 
                                            ProductManufacturer specification
PipeTerm-P - Junction box with out power supply cable for self limiting heating cables. Suitable for use with Defrost Gutter 20.
Up to three heating cables can be terminated in the box.
Power supply: 230V
Nominal current: 16A
Temperature range: -40°C to 100°C
Material: UV resistant Polyamid
Protection classification: IP65
Dimensions (lxwxh): 19x7x5 cm
Suitable for installation on pipes and wall mounting.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
                                                                Colour
                                                            
                                                            
                                                                Black 
                                                            
                                                        Dimensional characteristics
Dimensional characteristics
                                                                Approximate weight per piece
                                                            
                                                            
                                                                0.4 kg
                                                            
                                                        Electrical characteristics
Electrical characteristics
                                                                Nominal Voltage
                                                            
                                                            
                                                                230 V
                                                            
                                                        Usage characteristics
Usage characteristics
                                                                Function
                                                            
                                                            
                                                                Complete box 
                                                            
                                                        
                                                                Length of cold lead
                                                            
                                                            
                                                                0 m
                                                            
                                                        
                                                                Number of ports
                                                            
                                                            
                                                                3 
                                                            
                                                        
                                                                U.V resistance
                                                            
                                                            
                                                                Yes 
                                                            
                                                        
                                                                Water proof
                                                            
                                                            
                                                                IP 65 
                                                            
                                                        
                                                                Weather resistance
                                                            
                                                            
                                                                Excellent 
                                                            
                                                        Resources
Resources
Our websites
Select your country to find our products and solutions
- 
                        Africa
                        
                        
                        - Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
 
- Americas
- Asia
- Europe
- Oceania