Junction boxes for Defrost Gutter.
Junction boxes for Defrost Gutter.
Junction box w/ power supply cable for self limiting heating cable Defrost Gutter
Read more
PipeTerm-P NEW
Nexans ref. 10259630 - Country ref. 8935871
- Packaging: Unit
- Length of cold lead: 2.5 m
Description
Description
Standards
- 
                                            ProductManufacturer specification
Junction box w/ power supply cable for self limiting heating cables. Suitable for use with Defrost Gutter 20.
Up to three heating cables can be terminated in the box.
Power supply cable: length 2,5m, conductors 3G1,5 mm² (H05SS-F)
Power supply: 230V
Nominal current: 16A
Temperature range: -40°C to 100°C
Material: UV resistant Polyamid
Protection classification: IP65
Dimensions (lxwxh): 19x7x5 cm
Suitable for installation on pipes and wall mounting.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
                                                            Colour
                                                        
                                                        
                                                            Black 
                                                        
                                                    Electrical characteristics
Electrical characteristics
                                                            Nominal Voltage
                                                        
                                                        
                                                            230 V
                                                        
                                                    Usage characteristics
Usage characteristics
                                                            Function
                                                        
                                                        
                                                            Complete box 
                                                        
                                                    
                                                            Number of ports
                                                        
                                                        
                                                            3 
                                                        
                                                    
                                                            U.V resistance
                                                        
                                                        
                                                            Yes 
                                                        
                                                    
                                                            Water proof
                                                        
                                                        
                                                            IP 65 
                                                        
                                                    
                                                            Weather resistance
                                                        
                                                        
                                                            Excellent 
                                                        
                                                    Resources
Resources
Our websites
Select your country to find our products and solutions
- 
                        Africa
                        
                        
                        - Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
 
- Americas
- Asia
- Europe
- Oceania