PipeTerm-P
PipeTerm-P
Junction box with power supply cable for self limiting heating cable Defrost Gutter
Read more- Nexans ref. : 10259630
- Country ref. : 8935871
- EAN : 7045210078312
Description
Description
Standards
-
ProductManufacturer specification
PipeTerm-P - Junction box with power supply cable for self limiting heating cables. Suitable for use with Defrost Gutter 20.
Up to three heating cables can be terminated in the box.
Power supply cable: length 2,5m, conductors 3G1,5 mm² (H05SS-F)
Power supply: 230V
Nominal current: 16A
Temperature range: -40°C to 100°C
Material: UV resistant Polyamid
Protection classification: IP65
Dimensions (lxwxh): 19x7x5 cm
Suitable for installation on pipes and wall mounting.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Colour
Black
Dimensional characteristics
Dimensional characteristics
Approximate weight per piece
0.5 kg
Electrical characteristics
Electrical characteristics
Nominal Voltage
230 V
Usage characteristics
Usage characteristics
Function
Complete box
Length of cold lead
2.5 m
Number of ports
3
U.V resistance
Yes
Water proof
IP 65
Weather resistance
Excellent
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania