Self limiting concrete heatingcable
Self limiting concrete heatingcable
Completed lengths with cord and plug for installation, inside or outside a waterpipe & on 300M Bobbin
Read more
DEFROST CONCRETE KIT 10
Nexans ref. 13621009 - Country ref. 8956510
- Packaging: Kit (10m)
- Length: 10 m
DEFROST CONCRETE KIT 15
Nexans ref. 13621509 - Country ref. 8956515
- Packaging: Kit (15m)
- Length: 15 m
DEFROST CONCRETE KIT 20
Nexans ref. 13622009 - Country ref. 8956520
- Packaging: Kit (20m)
- Length: 20 m
Description
Description
Defrost Concret Kit is a self-regulating heating cable for curing concrete.
Defrost concrete Kit is a halogen free cable, it is completely led- and PVC-free and offers the best alternative.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Conductor material
Copper or tinned copper
Conductor shape
Round normal
Lead free
Yes
Outer sheath
PE
Dimensional characteristics
Dimensional characteristics
Conductor cross-section
0.5 mm²
Nominal outer diameter
7.3 mm
Electrical characteristics
Electrical characteristics
Operating voltage
230 V
Usage characteristics
Usage characteristics
Minimum installation temperature
-10 °C
Power per meter
40 W/m
Fire safety characteristics
Fire safety characteristics
Halogen free
Yes
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania