DEFROST CONCRETE KIT 5M
DEFROST CONCRETE KIT 5M
Defrost Concrete 5m Shucko
Read more- Nexans ref. : 13620509
- Country ref. : 8956505
- EAN : 7340074401949
Description
Description
Defrost Concret Kit is a self-regulating heating cable for curing concrete.
Defrost concrete Kit is a halogen free cable, it is completely led- and PVC-free and offers the best alternative.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Conductor material
Copper or tinned copper
Conductor shape
Round normal
Halogen free
Yes
Lead free
Yes
Outer sheath
PE
Dimensional characteristics
Dimensional characteristics
Conductor cross-section
0.5 mm²
Nominal outer diameter
7.3 mm
Electrical characteristics
Electrical characteristics
Operating voltage
230 V
Usage characteristics
Usage characteristics
Length
5 m
Minimum installation temperature
-10 °C
Power per meter
40 W/m
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania