Concrete Curing
Concrete Curing
Heating cable directly into the concrete. Curing and drying of concrete and temporary heating. Accelerate cure and enables shape tearing after 3 days even in extreme cold.
Read moreBetongh CEEdon 1400W
Nexans ref. 13546309 - Country ref. 8957602
- Packaging: Box (Unit)
- Power: 1400 W
- Max. element resistance: 27.6 Ohm
- Min. element resistance: 25.9 Ohm
- Nominal element resistance: 26.3 Ohm
- Output: 34 W/m
- Element length: 42 m
- Length of cold lead: 1.5 m
Betongh Schuko 1400W
Nexans ref. 13546109 - Country ref. 8957603
- Packaging: Box (Unit)
- Power: 1400 W
- Max. element resistance: 27.6 Ohm
- Min. element resistance: 25.9 Ohm
- Nominal element resistance: 26.3 Ohm
- Output: 34 W/m
- Element length: 42 m
- Length of cold lead: 1.5 m
Betongh CEEdon 3300W
Nexans ref. 13548510 - Country ref. 8957607
- Packaging: Box (Unit)
- Power: 3300 W
- Max. element resistance: 15.8 Ohm
- Min. element resistance: 14.4 Ohm
- Nominal element resistance: 15.1 Ohm
- Output: 40 W/m
- Element length: 85 m
- Length of cold lead: 2.5 m
Betongh Schuko 3300W
Nexans ref. 13548509 - Country ref. 8957608
- Packaging: Box (Unit)
- Power: 3300 W
- Max. element resistance: 15.8 Ohm
- Min. element resistance: 14.4 Ohm
- Nominal element resistance: 15.1 Ohm
- Output: 40 W/m
- Element length: 85 m
- Length of cold lead: 2.5 m
Description
Description
Standards
-
InternationalIEC 60800; Nexans specification
The heating cables embedded in concrete and are used primarily to accelerate the curing of concrete, they can then be reconnected to temporarily heat the building.
The system consists of a heating cable with integrated cold lead of 2.1 m and an affixed CEE 16A/230V or schuko 16A/230V. The outer diameter of the cable is 7 mm.
Recommended effects when curing concrete:
Outside temperature 0 to -5 ° C, 95W ²
Outside temperature -5 to -10 ° C, 110W m
Outside temperature -10 to -15 ° C, 130W m
Other conditions: Betongemp when molding +20 ° C.
The heat is turned on immediately after casting. Cure time 72 h.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Usage characteristics
Usage characteristics
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania