Electrical cabinets Roofs(Eberle)
Automatikskåp 11 Isv. Tak. 25A
Nexans ref. 13518009
- Packaging: Box (Unit)
- Number of connectors: 3
- Height: 500 mm
- Width: 400 mm
- Depth: 155 mm
Automatikskap 21 Isv. Tak. 10 A grpr
Nexans ref. 13511709
- Packaging: Box (Unit)
- Number of connectors: 6
- Height: 500 mm
- Width: 400 mm
- Depth: 150 mm
Automatikskap 21 Isv. Tak. 16 A grpr
Nexans ref. 13511809
- Packaging: Box (Unit)
- Number of connectors: 6
- Height: 500 mm
- Width: 400 mm
- Depth: 150 mm
Automatikskap 21 Isv. Tak. 20 A grpr
Nexans ref. 13511909
- Packaging: Box (Unit)
- Number of connectors: 6
- Height: 500 mm
- Width: 400 mm
- Depth: 150 mm
Automatikskap 21 Isv. Tak. 25 A grpr
Nexans ref. 13512009
- Packaging: Box (Unit)
- Number of connectors: 6
- Height: 500 mm
- Width: 400 mm
- Depth: 150 mm
Automatikskap 31 Isv. Tak. 10 A grpr
Nexans ref. 13512909
- Packaging: Box (Unit)
- Number of connectors: 9
- Height: 600 mm
- Width: 600 mm
- Depth: 155 mm
Automatikskap 31 Isv. Tak. 16 A grpr
Nexans ref. 13513009
- Packaging: Box (Unit)
- Number of connectors: 9
- Height: 600 mm
- Width: 600 mm
- Depth: 155 mm
Automatikskap 31 Isv. Tak. 20 A grpr
Nexans ref. 13513109
- Packaging: Box (Unit)
- Number of connectors: 9
- Height: 600 mm
- Width: 600 mm
- Depth: 155 mm
Automatikskap 31 Isv. Tak. 25 A grpr
Nexans ref. 13513209
- Packaging: Box (Unit)
- Number of connectors: 9
- Height: 600 mm
- Width: 600 mm
- Depth: 155 mm
Automatikskap 41 Isv. Tak. 10 A grpr
Nexans ref. 13514109
- Packaging: Box (Unit)
- Number of connectors: 12
- Height: 600 mm
- Width: 600 mm
- Depth: 155 mm
Automatikskap 41 Isv. Tak. 16 A grpr
Nexans ref. 13514209
- Packaging: Box (Unit)
- Number of connectors: 12
- Height: 600 mm
- Width: 600 mm
- Depth: 155 mm
Automatikskap 41 Isv. Tak. 20 A grpr
Nexans ref. 13514309
- Packaging: Box (Unit)
- Number of connectors: 12
- Height: 600 mm
- Width: 600 mm
- Depth: 155 mm
Automatikskap 41 Isv. Tak. 25 A grpr
Nexans ref. 13514409
- Packaging: Box (Unit)
- Number of connectors: 12
- Height: 600 mm
- Width: 600 mm
- Depth: 155 mm
Description
Description
Standards
-
ProductNexans specification
Sizes from 3x10 A to 12x25 A.
With humidity and temp control or just temp control.
Contact us for the right design.
Characteristics
Characteristics
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania