Automatikskap 31 Isv. Tak. 10 A grpr
Automatikskap 31 Isv. Tak. 10 A grpr
Electrical cabinets for heating cables
Read more- Nexans ref. : 13512909
Description
Description
Standards
-
ProductNexans specification
Sizes from 3x10 A to 12x25 A.
With humidity and temp control or just temp control.
Contact us for the right design.
Characteristics
Characteristics
Dimensional characteristics
Dimensional characteristics
Number of connectors
9
Height
600 mm
Width
600 mm
Depth
155 mm
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania