Automatikskap 11 Isv. Mark
Automatikskap 11 Isv. Mark
Prewired control panel for the connection of heating coils in the ground. Supply max 25 A, 230/400 V
Read more- Nexans ref. : 13511209
- Country ref. : 8959316
- EAN : 7340074401291
Description
Description
Standards
-
ProductNexans specification
Sizes from 3x10 A to 12x25 A.
With humidity and temp control or just temp control.
Contact us for the right design.
Characteristics
Characteristics
Dimensional characteristics
Dimensional characteristics
Number of connectors
3
Height
500 mm
Width
400 mm
Depth
155 mm
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania