Electrical cabinets heating cable Ground
Electrical cabinets heating cable Ground
Electrical cabinets for heating cables
Read moreAutomatikskap 11 Isv. Mark
Nexans ref. 13511209 - Country ref. 8959316
- Packaging: Box (Unit)
- Number of connectors: 3
- Height: 500 mm
- Width: 400 mm
Automatikskap 21 Isv. Mark. 10 A grpr
Nexans ref. 13512109
- Packaging: Box (Unit)
- Number of connectors: 6
- Height: 500 mm
- Width: 400 mm
Automatikskap 21 Isv. Mark. 16 A grpr
Nexans ref. 13512209
- Packaging: Box (Unit)
- Number of connectors: 6
- Height: 500 mm
- Width: 400 mm
Automatikskap 21 Isv. Mark. 20 A grpr
Nexans ref. 13512309
- Packaging: Box (Unit)
- Number of connectors: 6
- Height: 500 mm
- Width: 400 mm
Automatikskap 21 Isv. Mark. 25 A grpr
Nexans ref. 13512409
- Packaging: Box (Unit)
- Number of connectors: 6
- Height: 500 mm
- Width: 400 mm
Automatikskap 31 Isv. Mark. 10 A grpr
Nexans ref. 13513309
- Packaging: Box (Unit)
- Number of connectors: 9
- Height: 600 mm
- Width: 600 mm
Automatikskap 31 Isv. Mark. 16 A grpr
Nexans ref. 13513409
- Packaging: Box (Unit)
- Number of connectors: 9
- Height: 600 mm
- Width: 600 mm
Automatikskap 31 Isv. Mark. 20 A grpr
Nexans ref. 13513509
- Packaging: Box (Unit)
- Number of connectors: 9
- Height: 600 mm
- Width: 600 mm
Automatikskap 31 Isv. Mark. 25 A grpr
Nexans ref. 13513609
- Packaging: Box (Unit)
- Number of connectors: 9
- Height: 600 mm
- Width: 600 mm
Automatikskap 41 Isv. Mark. 10 A grpr
Nexans ref. 13514509
- Packaging: Box (Unit)
- Number of connectors: 12
- Height: 600 mm
- Width: 600 mm
Automatikskap 41 Isv. Mark. 16 A grpr
Nexans ref. 13514609
- Packaging: Box (Unit)
- Number of connectors: 12
- Height: 600 mm
- Width: 600 mm
Automatikskap 41 Isv. Mark. 20 A grpr
Nexans ref. 13514709
- Packaging: Box (Unit)
- Number of connectors: 12
- Height: 600 mm
- Width: 600 mm
Automatikskap 41 Isv. Mark. 25 A grpr
Nexans ref. 13514809
- Packaging: Box (Unit)
- Number of connectors: 12
- Height: 600 mm
- Width: 600 mm
Description
Description
Standards
-
ProductNexans specification
Sizes from 3x10 A to 12x25 A.
With humidity and temp control or just temp control.
Contact us for the right design.
Characteristics
Characteristics
Dimensional characteristics
Dimensional characteristics
Depth
155 mm
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania