DEFROST FLEX KIT

Products

DEFROST FLEX KIT 100m NEW

Nexans ref. 13037199 - Country ref. 8935855

  • Approximate weight per set: 7.7 kg
  • Power: 1248 W
  • Nominal resistance: 0.424 Ohm/m
  • Power per meter: 12.48 W/m

 

DEFROST FLEX KIT 60m NEW

Nexans ref. 13037160 - Country ref. 8935851

  • Approximate weight per set: 4.7 kg
  • Power: 611 W
  • Nominal resistance: 1.444 Ohm/m
  • Power per meter: 10.18 W/m

 

DEFROST FLEX KIT 70m NEW

Nexans ref. 13037170 - Country ref. 8935852

  • Approximate weight per set: 5.5 kg
  • Power: 826 W
  • Nominal resistance: 64.05 Ohm/m
  • Power per meter: 11.8 W/m

 

DEFROST FLEX KIT 80m NEW

Nexans ref. 13037180 - Country ref. 8935853

  • Approximate weight per set: 6.2 kg
  • Power: 723 W
  • Nominal resistance: 0.915 Ohm/m
  • Power per meter: 9.03 W/m

 

DEFROST FLEX KIT 90m NEW

Nexans ref. 13037190 - Country ref. 8935854

  • Approximate weight per set: 6.9 kg
  • Power: 1020 W
  • Nominal resistance: 0.576 Ohm/m
  • Power per meter: 11.33 W/m

 

Description

Description

Standards

  • Product
    EN 60335-1:2012
  • Test
    EN 62233:2008
  • International
    LVD 2006/95/EC

Defrost FLEX Kit is a serie resistive heating cable for frostprostprotection of water pipes. Will be deliverd in completed lengths, from 60m to 100m, with cordset, varningsign and an user manual.

Cable can be installed inside or outside water pipes and is approved to be in  contact with drinking water.

Defrost Flex Kit is a halogen free cable, it is completely led- and PVC-free and offers the best alternative

  • Power: around 10W / m
  • Voltage: 230V
  • Length  60m, 70m, 80m, 90m, 100m
  • Cordset H07RN-F 3G1 with IP 44 Shucko 2m

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Insulation
XLPE
Number of conductors
4
Outer sheath
XLPE
Screen
Aluminium-Polyester tape
Sheath colour
Black

Dimensional characteristics

Dimensional characteristics

Width
7 mm

Electrical characteristics

Electrical characteristics

Nominal Voltage
230 V

Usage characteristics

Usage characteristics

Length
60 m
Bending factor when installed
10 (xD)
Max. temperature energized, outer sheath
65 °C
Minimum installation temperature
-10 °C
Packaging
Box

Fire safety characteristics

Fire safety characteristics

Halogen free
Yes

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close