DEFROST FLEX KIT 80m
DEFROST FLEX KIT 80m
Completed lengths with cord and plug for installation, inside or outside a waterpipe.
Read more- Nexans ref. : 13037180
- Country ref. : 8935853
- EAN : 7340074402854
Description
Description
Standards
-
ProductEN 60335-1:2012
-
TestEN 62233:2008
-
InternationalLVD 2006/95/EC
Defrost FLEX Kit is a serie resistive heating cable for frostprostprotection of water pipes. Will be deliverd in completed lengths, from 60m to 100m, with cordset, varningsign and an user manual.
Cable can be installed inside or outside water pipes and is approved to be in contact with drinking water.
Defrost Flex Kit is a halogen free cable, it is completely led- and PVC-free and offers the best alternative
- Power: around 10W / m
- Voltage: 230V
- Length 80m
- Cordset H07RN-F 3G1 with IP 44 Shucko 2m
- E nr 89 358 53
- STK 81 130 16
- RSK 23 044 14
- LVI 18 488 14
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Halogen free
Yes
Insulation
XLPE
Number of conductors
4
Outer sheath
XLPE
Screen
Aluminium-Polyester tape
Sheath colour
Black
Dimensional characteristics
Dimensional characteristics
Approximate weight per set
6.2 kg
Width
7 mm
Electrical characteristics
Electrical characteristics
Power
723 W
Nominal Voltage
230 V
Nominal resistance
0.915 Ohm/m
Usage characteristics
Usage characteristics
Length
60 m
Bending factor when installed
10 (xD)
Max. temperature energized, outer sheath
65 °C
Minimum installation temperature
-10 °C
Packaging
Box
Power per meter
9.03 W/m
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania