DEFROST FLEX KIT
DEFROST FLEX KIT
Completed lengths with cord and plug for installation, inside or outside a waterpipe.
Read moreDEFROST FLEX KIT 100m NEW
Nexans ref. 13037199 - Country ref. 8935855
- Approximate weight per set: 7.7 kg
- Power: 1248 W
- Nominal resistance: 0.424 Ohm/m
- Power per meter: 12.48 W/m
DEFROST FLEX KIT 60m NEW
Nexans ref. 13037160 - Country ref. 8935851
- Approximate weight per set: 4.7 kg
- Power: 611 W
- Nominal resistance: 1.444 Ohm/m
- Power per meter: 10.18 W/m
DEFROST FLEX KIT 70m NEW
Nexans ref. 13037170 - Country ref. 8935852
- Approximate weight per set: 5.5 kg
- Power: 826 W
- Nominal resistance: 64.05 Ohm/m
- Power per meter: 11.8 W/m
DEFROST FLEX KIT 80m NEW
Nexans ref. 13037180 - Country ref. 8935853
- Approximate weight per set: 6.2 kg
- Power: 723 W
- Nominal resistance: 0.915 Ohm/m
- Power per meter: 9.03 W/m
DEFROST FLEX KIT 90m NEW
Nexans ref. 13037190 - Country ref. 8935854
- Approximate weight per set: 6.9 kg
- Power: 1020 W
- Nominal resistance: 0.576 Ohm/m
- Power per meter: 11.33 W/m
Description
Description
Standards
-
ProductEN 60335-1:2012
-
TestEN 62233:2008
-
InternationalLVD 2006/95/EC
Defrost FLEX Kit is a serie resistive heating cable for frostprostprotection of water pipes. Will be deliverd in completed lengths, from 60m to 100m, with cordset, varningsign and an user manual.
Cable can be installed inside or outside water pipes and is approved to be in contact with drinking water.
Defrost Flex Kit is a halogen free cable, it is completely led- and PVC-free and offers the best alternative
- Power: around 10W / m
- Voltage: 230V
- Length 60m, 70m, 80m, 90m, 100m
- Cordset H07RN-F 3G1 with IP 44 Shucko 2m
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania