DEFROST WATER

Products

DEFROST WATER

Nexans ref. 13037056 - Country ref. 8956060

  • Packaging: Drum (300m)

 

DEFROST WATER

Nexans ref. 13037000 - Country ref. 8956061

  • Packaging: Reel (m)

 

Description

Description

Standards

  • International
    LVD 2006/95/EC

DEFROST WATER is a light halogen free commercial grade self limiting heating cable that is ideal for frost protection of drinking water pipes. The cable is suitable for internal installation in drinking water pipes, and the outer sheath material is approved for this use.

DEFROST WATER can be cut-to-length at site, and exact piping lengths can be matched without any complicated design considerations.

 

Maximum installation lengths with starting temperature min +5 deg. celcius:

Inside water pipes: 60 m

Outside water pipes: 100 m

 

Max. circuit breaker size: 10 A

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Stranded
Conductor material
Tinned copper
Insulation
-
Outer sheath
-
Screen
-
Sheath colour
Black + 2 blue lines

Dimensional characteristics

Dimensional characteristics

Approximate weight
5.9 kg/100m
Conductor cross-section
0.5 mm²
Nominal outer diameter
7.3 mm

Electrical characteristics

Electrical characteristics

Nominal element resistance
18.2 Ohm
Operating voltage
230 V
Power
11 W

Usage characteristics

Usage characteristics

Laying operation bending radius
70 mm
Max. temperature energized, outer sheath
60 °C
Maximum installation length
100 m
Minimum installation temperature
-10 °C
Output at 5 °C
11 W/m
Packaging
Reel

Resources

Resources

Documentation

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close