DEFROST WATER
DEFROST WATER
DEFROST WATER 11W/m B300m
Read more- Nexans ref. : 13037000
- Country ref. : 8956061
- EAN : 7340074402182
Description
Description
Standards
-
InternationalLVD 2006/95/EC
DEFROST WATER is a light halogen free commercial grade self limiting heating cable that is ideal for frost protection of drinking water pipes. The cable is suitable for internal installation in drinking water pipes, and the outer sheath material is approved for this use.
DEFROST WATER can be cut-to-length at site, and exact piping lengths can be matched without any complicated design considerations.
Maximum installation lengths with starting temperature min +5 deg. celcius:
Inside water pipes: 60 m
Outside water pipes: 100 m
Max. circuit breaker size: 10 A
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Conductor flexibility
Stranded
Conductor material
Tinned copper
Insulation
-
Outer sheath
-
Screen
-
Sheath colour
Black + 2 blue lines
Dimensional characteristics
Dimensional characteristics
Approximate weight
5.9 kg/100m
Conductor cross-section
0.5 mm²
Nominal outer diameter
7.3 mm
Electrical characteristics
Electrical characteristics
Nominal element resistance
18.2 Ohm
Operating voltage
230 V
Power
11 W
Usage characteristics
Usage characteristics
Laying operation bending radius
70 mm
Max. temperature energized, outer sheath
60 °C
Maximum installation length
100 m
Minimum installation temperature
-10 °C
Output at 5 °C
11 W/m
Packaging
Reel
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania