MILLIMAT/100, heating cable mat 100 W/m²
MILLIMAT/100, heating cable mat 100 W/m²
Heating cable mat for thin floor constructions.
Read moreMILLIMAT/100 100W 1,0 m²
Nexans ref. 13562009 - Country ref. 8952301
- Packaging: Box (Unit)
- Type of splice: Moulded
- Mat area: 1 m²
- Mat length: 2 m
- Min room area: 1.2 m²
- Approximate net weight: 0.7 kg
- Nominal element resistance: 531.6 Ohm
MILLIMAT/100 150W 1,5 m²
Nexans ref. 13562109 - Country ref. 8952302
- Packaging: Box (Unit)
- Type of splice: Moulded
- Mat area: 1.5 m²
- Mat length: 3 m
- Min room area: 1.8 m²
- Approximate net weight: 0.9 kg
- Nominal element resistance: 352.7 Ohm
MILLIMAT/100 200W 2,0 m²
Nexans ref. 13562209 - Country ref. 8952303
- Packaging: Box (Unit)
- Type of splice: Moulded
- Mat area: 2 m²
- Mat length: 4 m
- Min room area: 2.3 m²
- Approximate net weight: 1.2 kg
- Nominal element resistance: 264.5 Ohm
MILLIMAT/100 250W 2,5 m²
Nexans ref. 13562309 - Country ref. 8952304
- Packaging: Box (Unit)
- Type of splice: Moulded
- Mat area: 2.5 m²
- Mat length: 5 m
- Min room area: 2.8 m²
- Approximate net weight: 1.4 kg
- Nominal element resistance: 211.6 Ohm
MILLIMAT/100 300W 3,0 m²
Nexans ref. 13562409 - Country ref. 8952305
- Packaging: Box (Unit)
- Type of splice: Moulded
- Mat area: 3 m²
- Mat length: 6 m
- Min room area: 3.4 m²
- Approximate net weight: 1.7 kg
- Nominal element resistance: 176.3 Ohm
MILLIMAT/100 HS 350W 3,5 m²
Nexans ref. 13562509 - Country ref. 8952306
- Packaging: Box (Unit)
- Type of splice: Intergrated/hidden
- Mat area: 3.5 m²
- Mat length: 7 m
- Min room area: 3.9 m²
- Approximate net weight: 1.9 kg
- Nominal element resistance: 151.1 Ohm
MILLIMAT/100 HS 400W 4,0 m²
Nexans ref. 13562609 - Country ref. 8952307
- Packaging: Box (Unit)
- Type of splice: Intergrated/hidden
- Mat area: 4 m²
- Mat length: 8 m
- Min room area: 4.5 m²
- Approximate net weight: 2.3 kg
- Nominal element resistance: 132.3 Ohm
MILLIMAT/100 HS 500W 5,0 m²
Nexans ref. 13562709 - Country ref. 8952308
- Packaging: Box (Unit)
- Type of splice: Intergrated/hidden
- Mat area: 5 m²
- Mat length: 10 m
- Min room area: 5.6 m²
- Approximate net weight: 2.8 kg
- Nominal element resistance: 105.8 Ohm
MILLIMAT/100 HS 600W 6,0 m²
Nexans ref. 13562809 - Country ref. 8952309
- Packaging: Box (Unit)
- Type of splice: Intergrated/hidden
- Mat area: 6 m²
- Mat length: 12 m
- Min room area: 6.7 m²
- Approximate net weight: 3.5 kg
- Nominal element resistance: 88.2 Ohm
MILLIMAT/100 HS 700W 7,0 m²
Nexans ref. 13562909 - Country ref. 8952310
- Packaging: Box (Unit)
- Type of splice: Intergrated/hidden
- Mat area: 7 m²
- Mat length: 14 m
- Min room area: 7.8 m²
- Approximate net weight: 3.9 kg
- Nominal element resistance: 75.6 Ohm
MILLIMAT/100 HS 800W 8,0 m²
Nexans ref. 13563009 - Country ref. 8952311
- Packaging: Box (Unit)
- Type of splice: Intergrated/hidden
- Mat area: 8 m²
- Mat length: 16 m
- Min room area: 8.9 m²
- Approximate net weight: 4.6 kg
- Nominal element resistance: 66 Ohm
MILLIMAT/100 HS 1000W 10,0 m²
Nexans ref. 13563109 - Country ref. 8952312
- Packaging: Box (Unit)
- Type of splice: Intergrated/hidden
- Mat area: 10 m²
- Mat length: 20 m
- Min room area: 11.1 m²
- Approximate net weight: 5.7 kg
- Nominal element resistance: 52.9 Ohm
MILLIMAT/100 HS 1200W 12,0 m²
Nexans ref. 13563209 - Country ref. 8952313
- Packaging: Box (Unit)
- Type of splice: Intergrated/hidden
- Mat area: 12 m²
- Mat length: 24 m
- Min room area: 13.3 m²
- Approximate net weight: 7.2 kg
- Nominal element resistance: 44.1 Ohm
Description
Description
Standards
-
TestEN 50265; IEC 60332-1
-
InternationalIEC 60335-2-96
MILLIMAT® 100W/m² is ideal for both renovation and new building projects. The heating cable mat consists of a twin conductor heating cable attached to a thin adhesive flexible fiberglass net. Products marked with "HS" are delivered with a cold lead seamlessly integrated with the heating cable itself from the factory. Products without the "HS" marking come with a manual splice between the cold lead and the heating cable itself.
IP-class, end seal : IPX7
Total mat thickness (incl. heating cable + net) : 4.5 mm
The MILLIMAT® 100W/m² is recommended for living rooms, hallways, kitchens and room alike. The mat can be installed on any type of subfloor (levelled and stable). The mat is designed to be embedded into concrete or screed. Floor covering can be tiles, stone, vinyl, parquet, laminate etc. When using parquet/laminate or other materials sensible to heat it is recommended to use a limiting thermostat with a floor sensor, to avoid high temperatures. The heating cable mat is adjusted to the room shape by cutting the net. Please see installation instruction for further details.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Usage characteristics
Usage characteristics
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania