MILLICABLE FLEX 10
MILLICABLE FLEX 10
Thin twin conductor heating cable units for direct heating.
Read moreMILLICABLE FLEX 10 100W NEW
Nexans ref. 13528009 - Country ref. 8935213
- Packaging: Box (Unit)
- Type of splice: Manual
- Approximate net weight: 1.1 kg
- Nominal output: 100 W
- Nominal element resistance: 531.6 Ohm
- Element length: 10.2 m
MILLICABLE FLEX 10 150W NEW
Nexans ref. 13528109 - Country ref. 8935214
- Packaging: Box (Unit)
- Type of splice: Manual
- Approximate net weight: 1.3 kg
- Nominal output: 150 W
- Nominal element resistance: 352.7 Ohm
- Element length: 14.7 m
MILLICABLE FLEX 10 200W NEW
Nexans ref. 13528209 - Country ref. 8935215
- Packaging: Box (Unit)
- Type of splice: Manual
- Approximate net weight: 1.5 kg
- Nominal output: 200 W
- Nominal element resistance: 264.5 Ohm
- Element length: 20.3 m
MILLICABLE FLEX 10 250W NEW
Nexans ref. 13528309 - Country ref. 8935216
- Packaging: Box (Unit)
- Type of splice: Manual
- Approximate net weight: 1.7 kg
- Nominal output: 250 W
- Nominal element resistance: 211.6 Ohm
- Element length: 24.8 m
MILLICABLE FLEX 10 300W NEW
Nexans ref. 13528409 - Country ref. 8935217
- Packaging: Box (Unit)
- Type of splice: Manual
- Approximate net weight: 1.8 kg
- Nominal output: 300 W
- Nominal element resistance: 176.3 Ohm
- Element length: 29.3 m
MILLICABLE FLEX 10 350W NEW
Nexans ref. 13528509 - Country ref. 8935218
- Packaging: Box (Unit)
- Type of splice: Intergrated/hidden
- Approximate net weight: 2.0 kg
- Nominal output: 350 W
- Nominal element resistance: 151.1 Ohm
- Element length: 34.7 m
MILLICABLE FLEX 10 400W NEW
Nexans ref. 13528609 - Country ref. 8935219
- Packaging: Box (Unit)
- Type of splice: Intergrated/hidden
- Approximate net weight: 2.1 kg
- Nominal output: 400 W
- Nominal element resistance: 132.3 Ohm
- Element length: 40.4 m
MILLICABLE FLEX 10 500W NEW
Nexans ref. 13528809 - Country ref. 8935221
- Packaging: Box (Unit)
- Type of splice: Intergrated/hidden
- Approximate net weight: 2.5 kg
- Nominal output: 500 W
- Nominal element resistance: 105.8 Ohm
- Element length: 48.9 m
MILLICABLE FLEX 10 600W NEW
Nexans ref. 13529009 - Country ref. 8935223
- Packaging: Box (Unit)
- Type of splice: Intergrated/hidden
- Approximate net weight: 2.8 kg
- Nominal output: 600 W
- Nominal element resistance: 88.2 Ohm
- Element length: 60.8 m
MILLICABLE FLEX 10 700W NEW
Nexans ref. 13529109 - Country ref. 8935224
- Packaging: Box (Unit)
- Type of splice: Intergrated/hidden
- Approximate net weight: 3.0 kg
- Nominal output: 700 W
- Nominal element resistance: 75.6 Ohm
- Element length: 68.5 m
MILLICABLE FLEX 10 800W NEW
Nexans ref. 13529209 - Country ref. 8935225
- Packaging: Box (Unit)
- Type of splice: Intergrated/hidden
- Approximate net weight: 3.3 kg
- Nominal output: 800 W
- Nominal element resistance: 66.1 Ohm
- Element length: 78.2 m
MILLICABLE FLEX 10 1000W NEW
Nexans ref. 13529409 - Country ref. 8935227
- Packaging: Box (Unit)
- Type of splice: Intergrated/hidden
- Approximate net weight: 4.0 kg
- Nominal output: 1000 W
- Nominal element resistance: 52.9 Ohm
- Element length: 100.3 m
MILLICABLE FLEX 10 1200W NEW
Nexans ref. 13529609 - Country ref. 8935229
- Packaging: Box (Unit)
- Type of splice: Intergrated/hidden
- Approximate net weight: 4.8 kg
- Nominal output: 1200 W
- Nominal element resistance: 44.1 Ohm
- Element length: 120.8 m
Description
Description
Standards
-
InternationalEN 50265; IEC 60332-1; IEC 60335-2-96
MILLICABLE FLEX 10 is a thin heating cable unit ideal for comfort heating in concrete/screed floors. The heating cable is suitable for heating all types of rooms and well suited for renovation projects. It is designed to be embedded into mortar/screed/concrete/tile adhesive and can be installed beneath most floor coverings.
Each unit has a unique factory made integrated splice which is marked =>SPLICE<= on the cable surface. Elements from 100 to 300W are delivered with manual SPLICE identified as a small bulge on the cable with natural (light) colour.
The factory made end seal is 100% waterproof. The cold lead is clearly marked with text and snow crystals ******* on the outer sheath.
Length of the cold lead: 2.5 m
IP-class, end seal: IPX7
Minimum installation temperature: 0 °C
Minimum bending diameter: 40 mm
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Usage characteristics
Usage characteristics
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania