MILLICABLE FLEX 10 300W

Description

Description

Standards

  • Test
    EN 50265; IEC 60332-1
  • International
    IEC 60335-2-96

MILLICABLE FLEX 10 is a thin heating cable unit ideal for comfort heating in concrete/screed floors. The heating cable is suitable for heating all types of rooms and well suited for renovation projects. It is designed to be embedded into mortar/screed/concrete/tile adhesive and can be installed beneath most floor coverings.

 

Each unit has a unique factory made integrated splice which is marked =>SPLICE<= on the cable surface. Elements from 100 to 300W are delivered with manual SPLICE identified as a small bulge on the cable with natural (light) colour.

 

The factory made end seal is 100% waterproof. The cold lead is clearly marked with text and snow crystals ******* on the outer sheath.

 

Length of the cold lead: 2.5 m
IP-class, end seal: IPX7
Minimum installation temperature: 0 °C
Minimum bending diameter: 40 mm

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Type of conductor
Resistance alloy, solid
Insulation
Fluor polymer
Drain wire
Tinned copper
Screen
Aluminium tape
Outer sheath
PVC
Sheath colour
Blue
Number of conductors
2
Type of splice
Manual

Dimensional characteristics

Dimensional characteristics

Approximate net weight
1.8 kg
Thickness
4 mm
Width
4.1 mm

Electrical characteristics

Electrical characteristics

Nominal output
300 W
Nominal element resistance
176.3 Ohm
Max. element resistance
194.9 Ohm
Min. element resistance
166.6 Ohm
Operating voltage
230 V

Usage characteristics

Usage characteristics

Element length
29.3 m
Flame retardant
IEC 60332-1
Laying operation bending radius
40 mm
Length of cold lead
2.5 m
Max. temperature energized, outer sheath
65 °C
Output
10 W/m

Resources

Resources

Documentation

Warranty form pdf — 340.5 kB

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close