Defrost mat

Products

Tjältiningsmatta

Nexans ref. 13525009 - Country ref. 8957610

  • Packaging: Unit

 

Description

Description

Standards

  • Product
    IEC 60800; Nexans specification
  • Test
    EN 50265; IEC 60332-1

Defrost mat is an electric heating mat that is easy to use for defrosting of frozen ground. It connects with a standard plug.
It can easily remove frost from the ground if you need to dig in the winter. It is suitable to defrost icing outside entrances or frozen pipes, wells and cisterns. 

Defrost mat is made of special treated PVC-coated nylonfibre. The insulation is self-extinguishing foam. The mat also has a built-in automatic temperature control at about 60 ° C.

Energy consumption is extremely low, during the warm-up time 7.2 kWh / m² / day. For maintenance of heat energy consumption is significantly lower.

 

Characteristics

Characteristics

Dimensional characteristics

Dimensional characteristics

Mat length
3 m
Mat width
1 m
Approximate weight per piece
11 kg

Electrical characteristics

Electrical characteristics

Power
1000 W
Operating voltage
230 V

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close