Tjältiningsmatta
Tjältiningsmatta
Tjältiningsmatta
Read more- Nexans ref. : 13525009
- Country ref. : 8957610
- EAN : 7340074400874
Description
Description
Standards
-
ProductIEC 60800; Nexans specification
-
TestEN 50265; IEC 60332-1
Defrost mat is an electric heating mat that is easy to use for defrosting of frozen ground. It connects with a standard plug.
It can easily remove frost from the ground if you need to dig in the winter. It is suitable to defrost icing outside entrances or frozen pipes, wells and cisterns.
Defrost mat is made of special treated PVC-coated nylonfibre. The insulation is self-extinguishing foam. The mat also has a built-in automatic temperature control at about 60 ° C.
Energy consumption is extremely low, during the warm-up time 7.2 kWh / m² / day. For maintenance of heat energy consumption is significantly lower.
Characteristics
Characteristics
Dimensional characteristics
Dimensional characteristics
Mat length
3 m
Mat width
1 m
Approximate weight per piece
11 kg
Height
20 mm
Electrical characteristics
Electrical characteristics
Power
1000 W
Operating voltage
230 V
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania