SNOWMAT/300, heating cable mat 300 W/m²
SNOWMAT/300, heating cable mat 300 W/m²
Twin conductor heating cable mat for snow melting applications
Read moreSNOWMAT/300 1100 W
Nexans ref. 13543009 - Country ref. 8952602
- Packaging: Box (Unit)
- Mat length: 9.1 m
- Mat area: 3.6 m²
- Mat width: 0.4 m
- Approximate net weight: 3.2 kg
- Nominal element resistance: 48.1 Ohm
SNOWMAT/300 1500 W
Nexans ref. 13543109 - Country ref. 8952604
- Packaging: Box (Unit)
- Mat length: 12.1 m
- Mat area: 4.8 m²
- Mat width: 0.4 m
- Approximate net weight: 4.1 kg
- Nominal element resistance: 35.3 Ohm
SNOWMAT/300 1800 W
Nexans ref. 13543209 - Country ref. 8952606
- Packaging: Box (Unit)
- Mat length: 14.7 m
- Mat area: 5.9 m²
- Mat width: 0.4 m
- Approximate net weight: 4.9 kg
- Nominal element resistance: 29.4 Ohm
SNOWMAT/300 2150 W
Nexans ref. 13543309 - Country ref. 8952608
- Packaging: Box (Unit)
- Mat length: 17.4 m
- Mat area: 7 m²
- Mat width: 0.4 m
- Approximate net weight: 5.8 kg
- Nominal element resistance: 24.6 Ohm
SNOWMAT/300 2600 W
Nexans ref. 13543409 - Country ref. 8952610
- Packaging: Box (Unit)
- Mat length: 11.1 m
- Mat area: 8.9 m²
- Mat width: 0.8 m
- Approximate net weight: 6.9 kg
- Nominal element resistance: 20.3 Ohm
SNOWMAT/300 3300 W
Nexans ref. 13543509 - Country ref. 8952612
- Packaging: Box (Unit)
- Mat length: 14 m
- Mat area: 11.2 m²
- Mat width: 0.8 m
- Approximate net weight: 8.5 kg
- Nominal element resistance: 16 Ohm
Description
Description
Standards
-
ProductIEC 60800
-
TestEN 50265; IEC 60332-1
SNOWMAT is ideal for quick installation of snow and ice melting applications in outdoor areas such as driveways, courts etc. Can be installed in hot asphalt 160 °C (320 °F), concrete or flagstone and sand.
Comprises a twin conductor heating cable unit attached to a thin and flexible fiberglass net. Mat widths 40 cm for wheel tracks and 80 cm for larger areas.
IP-class, end seal: IPX7
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Usage characteristics
Usage characteristics
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania