SNOWMAT/300 1100 W
Certifications and labels
SNOWMAT/300 1100 W
Twin conductor heating cable mat for snow melting applications with integrated splice.
Read more- Nexans ref. : 13543009
- Country ref. : 8952602
- EAN : 7045210026221
Description
Description
Standards
-
ProductIEC 60800
-
TestEN 50265; IEC 60332-1
SNOWMAT is ideal for quick installation of snow and ice melting applications in outdoor areas such as driveways, courts etc. Can be installed in hot asphalt 160 °C (320 °F), concrete or flagstone and sand.
Comprises a twin conductor heating cable unit attached to a thin and flexible glass fibre net. Mat widths 40 cm for wheel tracks and 80 cm for larger areas.
IP-class, end seal: IPX7
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Drain wire
Bare copper
Insulation
XLPE (chemical)
Number of conductors
2
Outer sheath
PVC
Screen
Conductive polymer
Sheath colour
Blue
Type of conductor
Resistance alloy, solid
Type of splice
Intergrated/hidden
Dimensional characteristics
Dimensional characteristics
Mat length
9.1 m
Mat area
3.6 m²
Mat width
0.4 m
Approximate net weight
3.2 kg
Nominal outer diameter
7.5 mm
Electrical characteristics
Electrical characteristics
Max. element resistance
52.9 Ohm
Min. element resistance
45.7 Ohm
Nominal area output
300 W/m²
Nominal element resistance
48.1 Ohm
Nominal output
1100 W
Operating voltage
230 V
Usage characteristics
Usage characteristics
Element length
37 m
Length of cold lead
10 m
Max. temperature energized, outer sheath
65 °C
Output
30 W/m
Power per meter
30 W/m
Fire safety characteristics
Fire safety characteristics
Flame retardant
IEC 60332-1
Resources
Resources
Documentation
Warranty form
pdf — 340.5 kB
Declaration of Performance
- Declaration of Performance n° : 1000331-NOLA
- Certification Date : 6/11/25
- AVCP (Assessment and Verification of Constancy of Performance) : System 3
- Notified body : 0402
- Declared performance : Eca
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania