SNOWMAT/300, heating cable mat 300 W/m²

Products

SNOWMAT/300 1100 W

Nexans ref. 13543009 - Country ref. 8952602

  • Packaging: Box (Unit)
  • Mat length: 9.1 m
  • Mat area: 3.6 m²
  • Mat width: 0.4 m
  • Approximate net weight: 3.2 kg
  • Nominal element resistance: 48.1 Ohm

 

SNOWMAT/300 1500 W

Nexans ref. 13543109 - Country ref. 8952604

  • Packaging: Box (Unit)
  • Mat length: 12.1 m
  • Mat area: 4.8 m²
  • Mat width: 0.4 m
  • Approximate net weight: 4.1 kg
  • Nominal element resistance: 35.3 Ohm

 

SNOWMAT/300 1800 W

Nexans ref. 13543209 - Country ref. 8952606

  • Packaging: Box (Unit)
  • Mat length: 14.7 m
  • Mat area: 5.9 m²
  • Mat width: 0.4 m
  • Approximate net weight: 4.9 kg
  • Nominal element resistance: 29.4 Ohm

 

SNOWMAT/300 2150 W

Nexans ref. 13543309 - Country ref. 8952608

  • Packaging: Box (Unit)
  • Mat length: 17.4 m
  • Mat area: 7 m²
  • Mat width: 0.4 m
  • Approximate net weight: 5.8 kg
  • Nominal element resistance: 24.6 Ohm

 

SNOWMAT/300 2600 W

Nexans ref. 13543409 - Country ref. 8952610

  • Packaging: Box (Unit)
  • Mat length: 11.1 m
  • Mat area: 8.9 m²
  • Mat width: 0.8 m
  • Approximate net weight: 6.9 kg
  • Nominal element resistance: 20.3 Ohm

 

SNOWMAT/300 3300 W

Nexans ref. 13543509 - Country ref. 8952612

  • Packaging: Box (Unit)
  • Mat length: 14 m
  • Mat area: 11.2 m²
  • Mat width: 0.8 m
  • Approximate net weight: 8.5 kg
  • Nominal element resistance: 16 Ohm

 

Description

Description

Standards

  • Product
    IEC 60800
  • Test
    EN 50265; IEC 60332-1

SNOWMAT is ideal for quick installation of snow and ice melting applications in outdoor areas such as driveways, courts etc. Can be installed in hot asphalt 160 °C (320 °F), concrete or flagstone and sand.

Comprises a twin conductor heating cable unit attached to a thin and flexible fiberglass  net.  Mat widths 40 cm for wheel tracks and 80 cm for larger areas.

IP-class, end seal: IPX7

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Drain wire
Bare copper
Insulation
XLPE (chemical)
Outer sheath
PVC
Screen
Conductive polymer
Type of conductor
Resistance alloy, solid
Type of splice
Intergrated/hidden

Dimensional characteristics

Dimensional characteristics

Nominal outer diameter
7.5 mm

Electrical characteristics

Electrical characteristics

Nominal area output
300 W/m²
Operating voltage
230 V

Usage characteristics

Usage characteristics

Flame retardant
IEC 60332-1
Length of cold lead
10 m
Max. temperature energized, outer sheath
65 °C

Resources

Resources

Documentation

Warranty form pdf — 340.5 kB

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close