DEFROST GUTTER KIT

Products

DEFROST GUTTER KIT 2M

Nexans ref. 13037702 - Country ref. 8935842

  • Packaging: Box (Kit)
  • Approximate weight per set: 1 kg
  • Length: 2 m

 

DEFROST GUTTER KIT 4M

Nexans ref. 13037704 - Country ref. 8935843

  • Packaging: Box (Kit)
  • Approximate weight per set: 1.2 kg
  • Length: 4 m

 

DEFROST GUTTER KIT 6M

Nexans ref. 13037706 - Country ref. 8935844

  • Packaging: Box (Kit)
  • Approximate weight per set: 1.4 kg
  • Length: 6 m

 

DEFROST GUTTER KIT 8M

Nexans ref. 13037708 - Country ref. 8935845

  • Packaging: Box (Kit)
  • Approximate weight per set: 1.6 kg
  • Length: 8 m

 

DEFROST GUTTER KIT 10M

Nexans ref. 13037710 - Country ref. 8935846

  • Packaging: Box (Kit)
  • Approximate weight per set: 1.7 kg
  • Length: 10 m

 

DEFROST GUTTER KIT 15M

Nexans ref. 13037715 - Country ref. 8935847

  • Packaging: Box (Kit)
  • Approximate weight per set: 2.2 kg
  • Length: 15 m

 

DEFROST GUTTER KIT 23M

Nexans ref. 13037723 - Country ref. 8935848

  • Packaging: Box (Kit)
  • Approximate weight per set: 2.9 kg
  • Length: 23 m

 

DEFROST GUTTER KIT 30M

Nexans ref. 13037730 - Country ref. 8935849

  • Packaging: Box (Kit)
  • Approximate weight per set: 3.5 kg
  • Length: 30 m

 

DEFROST GUTTER KIT 50M

Nexans ref. 13037750 - Country ref. 8935850

  • Packaging: Box (Kit)
  • Approximate weight per set: 5.4 kg
  • Length: 50 m

 

Description

Description

Standards

  • International
    EN 60335-1:2012; EN 62233:2008; LVD 2006/95/EC

Defrost GutterKit is a self-regulating heating cable for frostprostprotection of Gutter and drains. Defrost Gutter Kit will be deliverd in completed lengths, from 2m to 50m, with cord and plug, varningsign and an user manual.

 

Defrost Gutter Kit is a halogen free cable, it is completely led- and PVC-free and offers the best alternative

  • Power: 20W / m @ + 10 °
  • Voltage: 230V
  • Length 2m, 4m, 6m, 8m, 10m, 15m, 23m, 30m, 50m
  • Cable stand H07RN-F 3G1.5 with IP 44 Shucko 5m

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor material
Tinned copper
Halogen free
Yes
Insulation
Cross-linked polyolefin
Outer sheath
Polyolefin
Screen
Aluminium tape with tinned copper drain wire
Sheath colour
Black

Dimensional characteristics

Dimensional characteristics

Conductor cross-section
1.23 mm²
Height
5.5 mm
Width
13.6 mm

Electrical characteristics

Electrical characteristics

Power
20 W
Nominal Voltage
230 V
Resistance of the screen
18.2 Ohm/km

Usage characteristics

Usage characteristics

Bending factor when installed
25 (xD)
Max. temperature energized, outer sheath
65 °C
Minimum installation temperature
-45 °C
Output at 10°C
20 W/m
Packaging
Box

Resources

Resources

Contact us

Topics on which you wish to get more informations:

Required fields*

Please check your entry and try again.

An email address must contain a single @

Personal data protector

You have the right to object to the processing of your personal data and/or their use for direct marketing or commercial purposes

Thank you!

Thanks for contacting us. We will be in touch with you shortly.

Error

An error occurred. Please try again.

Close