DEFROST GUTTER KIT 6M
DEFROST GUTTER KIT 6M
Completed lengths with cord and plug for installation in gutters and drain pipes
Read more- Nexans ref. : 13037706
- Country ref. : 8935844
- EAN : 7340074402762
Description
Description
Standards
-
ProductEN 60335-1:2012
-
TestEN 62233:2008
-
InternationalLVD 2006/95/EC
Defrost GutterKit is a self-regulating heating cable for frostprostprotection of Gutter and drains. Defrost Gutter Kit will be deliverd in completed lengths, from 2m to 50m, with cord and plug, varningsign and an user manual.
Defrost Gutter Kit is a halogen free cable, it is completely led- and PVC-free and offers the best alternative
- Power: 20W / m @ + 10 °
- Voltage: 230V
- Length 6m
- Cable stand H07RN-F 3G1.5 with IP 44 Shucko 5m
- E-nr 89 358 44
- STK 81 130 00
- RSK 23 043 83
- LVI 18 488 05
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Conductor material
Tinned copper
Insulation
Cross-linked polyolefin
Outer sheath
Polyolefin
Screen
Aluminium tape with tinned copper drain wire
Sheath colour
Black
Dimensional characteristics
Dimensional characteristics
Approximate weight per set
1.4 kg
Conductor cross-section
1.23 mm²
Height
5.5 mm
Width
13.6 mm
Electrical characteristics
Electrical characteristics
Power
20 W
Nominal Voltage
230 V
Resistance of the screen
18.2 Ohm/km
Usage characteristics
Usage characteristics
Length
6 m
Bending factor when installed
25 (xD)
Max. temperature energized, outer sheath
65 °C
Minimum installation temperature
-45 °C
Output at 10°C
20 W/m
Packaging
Box
Fire safety characteristics
Fire safety characteristics
Halogen free
Yes
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania