DEFROST GUTTER KIT
DEFROST GUTTER KIT
Completed lengths with cord and plug for installation in Gutters and drain pipes
Read moreDEFROST GUTTER KIT 2M
Nexans ref. 13037702 - Country ref. 8935842
- Packaging: Box (Kit)
- Approximate weight per set: 1 kg
- Length: 2 m
DEFROST GUTTER KIT 4M
Nexans ref. 13037704 - Country ref. 8935843
- Packaging: Box (Kit)
- Approximate weight per set: 1.2 kg
- Length: 4 m
DEFROST GUTTER KIT 6M
Nexans ref. 13037706 - Country ref. 8935844
- Packaging: Box (Kit)
- Approximate weight per set: 1.4 kg
- Length: 6 m
DEFROST GUTTER KIT 8M
Nexans ref. 13037708 - Country ref. 8935845
- Packaging: Box (Kit)
- Approximate weight per set: 1.6 kg
- Length: 8 m
DEFROST GUTTER KIT 10M
Nexans ref. 13037710 - Country ref. 8935846
- Packaging: Box (Kit)
- Approximate weight per set: 1.7 kg
- Length: 10 m
DEFROST GUTTER KIT 15M
Nexans ref. 13037715 - Country ref. 8935847
- Packaging: Box (Kit)
- Approximate weight per set: 2.2 kg
- Length: 15 m
DEFROST GUTTER KIT 23M
Nexans ref. 13037723 - Country ref. 8935848
- Packaging: Box (Kit)
- Approximate weight per set: 2.9 kg
- Length: 23 m
DEFROST GUTTER KIT 30M
Nexans ref. 13037730 - Country ref. 8935849
- Packaging: Box (Kit)
- Approximate weight per set: 3.5 kg
- Length: 30 m
DEFROST GUTTER KIT 50M
Nexans ref. 13037750 - Country ref. 8935850
- Packaging: Box (Kit)
- Approximate weight per set: 5.4 kg
- Length: 50 m
Description
Description
Standards
-
InternationalEN 60335-1:2012; EN 62233:2008; LVD 2006/95/EC
Defrost GutterKit is a self-regulating heating cable for frostprostprotection of Gutter and drains. Defrost Gutter Kit will be deliverd in completed lengths, from 2m to 50m, with cord and plug, varningsign and an user manual.
Defrost Gutter Kit is a halogen free cable, it is completely led- and PVC-free and offers the best alternative
- Power: 20W / m @ + 10 °
- Voltage: 230V
- Length 2m, 4m, 6m, 8m, 10m, 15m, 23m, 30m, 50m
- Cable stand H07RN-F 3G1.5 with IP 44 Shucko 5m
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania