DEFROST WATER KIT
DEFROST WATER KIT
Completed lengths with cord and plug for installation, inside or outside a waterpipe.
Read moreDEFROST WATER KIT 3M
Nexans ref. 13550309 - Country ref. 8956403
- Packaging: Box (Kit)
- Power: 33 W
- Length: 3 m
DEFROST WATER KIT 5M
Nexans ref. 13550509 - Country ref. 8956405
- Packaging: Box (Kit)
- Power: 55 W
- Length: 5 m
DEFROST WATER KIT 7M
Nexans ref. 13550709 - Country ref. 8956407
- Packaging: Box (Kit)
- Power: 77 W
- Length: 7 m
DEFROST WATER KIT 10M
Nexans ref. 13551009 - Country ref. 8956410
- Packaging: Box (Kit)
- Power: 110 W
- Length: 10 m
DEFROST WATER KIT 15M
Nexans ref. 13551509 - Country ref. 8956415
- Packaging: Box (Kit)
- Power: 165 W
- Length: 15 m
DEFROST WATER KIT 20M
Nexans ref. 13552009 - Country ref. 8956420
- Packaging: Box (Kit)
- Power: 220 W
- Length: 20 m
DEFROST WATER KIT 25M
Nexans ref. 13552509 - Country ref. 8956425
- Packaging: Box (Kit)
- Power: 275 W
- Length: 25 m
DEFROST WATER KIT 35M
Nexans ref. 13553509 - Country ref. 8956435
- Packaging: Box (Kit)
- Power: 385 W
- Length: 35 m
DEFROST WATER KIT 50M
Nexans ref. 13555009 - Country ref. 8956450
- Packaging: Box (Kit)
- Power: 550 W
- Length: 50 m
DEFROST WATER KIT 60M
Nexans ref. 13556009 - Country ref. 8956460
- Packaging: Box (Kit)
- Power: 660 W
- Length: 60 m
Description
Description
Standards
-
ProductEN 60335-1:2012
-
TestEN 62233:2008
-
InternationalLVD 2006/95/EC
Defrost Water Kit is a self-regulating heating cable for frostprostprotection of waterpipes who you can install inside or outside the waterpipe. Defrost Water Kit delivers in completed lengths, from 3m to 25m, with cord and plug, varningsign and an user manual in a practical plastic bag.
When Defrost Water Kit is used for inside installation in waterpipes a water proof connection is requiered.
Defrost Water Kit is approved by Semko for installation in drinking water pipes.
Defrost Water Kit is a halogen free cable, it is completely led- and PVC-free and offers the best alternative.
Characteristics
Characteristics
Construction characteristics
Construction characteristics
Dimensional characteristics
Dimensional characteristics
Electrical characteristics
Electrical characteristics
Usage characteristics
Usage characteristics
Resources
Resources
Documentation
Our websites
Select your country to find our products and solutions
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania