A-Sub cable 450/750V

Products

A-SUB CABLE 450/750V 3G1,5 Blue

Nexans ref. 36315042

  • Packaging: Drum (m)
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 3
  • Element length: 500 m

 

A-SUB CABLE 450/750V 3G1,5 Blue

Nexans ref. 36325042

  • Packaging: Drum (m)
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 3
  • Element length: 500 m

 

A-Sub Cable 450/750V 3G1,5 Blue

Nexans ref. 36315049

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 3
  • Element length: 1 m

 

A-Sub Cable 450/750V 3G2,5 Blue

Nexans ref. 36315045

  • Packaging: Drum (m)
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 3
  • Element length: 2500 m

 

A-Sub Cable 450/750V 3G2,5 Blue

Nexans ref. 36325049

  • Packaging: Cut to length (m)
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 3
  • Element length: 1 m

 

A-Sub Cable 450/750V 3G2,5 Blue

Nexans ref. 36325045

  • Packaging: Drum (m)
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 3
  • Element length: 1000 m

 

A-Sub Cable 450/750V 4G1,5 Blue

Nexans ref. 36415049

  • Packaging: Cut to length (m)
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 4
  • Element length: 1 m

 

A-Sub Cable 450/750V 4G1,5 Blue

Nexans ref. 36415042

  • Packaging: Drum (m)
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 4
  • Element length: 500 m

 

A-Sub Cable 450/750V 4G1,5 Blue

Nexans ref. 36415045

  • Packaging: Drum (m)
  • Conductor cross-section: 1.5 mm²
  • Number of cores: 4
  • Element length: 1500 m

 

A-Sub Cable 450/750V 4G2,5 Blue

Nexans ref. 36425049

  • Packaging: Cut to length (m)
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 4
  • Element length: 1 m

 

A-Sub Cable 450/750V 4G2,5 Blue

Nexans ref. 36425042

  • Packaging: Drum (m)
  • Conductor cross-section: 2.5 mm²
  • Number of cores: 4
  • Element length: 500 m

 

Description

Description

Standards

  • Product
    Nexans specification

Description

Pump and drinking water cable.

 

A-sub 450/750V is a flexible double insulated cable that is constructed for use in near proximity or in direct contact with drinking water. A-sub do not infect the water with dangerous substances, smell or flavor.

 

The cable has good waterproofing- and insulating properties, important properties for applications in near proximity or in contact with drinking water.

The cable can be used as power lead to most submersible pumps.

Characteristics

Characteristics

Construction characteristics

Construction characteristics

Conductor flexibility
Class 5
Halogen free
Yes
Outer sheath
Polyethylene
Sheath colour
Blue

Electrical characteristics

Electrical characteristics

Rated Voltage Uo/U (Um)
450/750 V

Mechanical characteristics

Mechanical characteristics

Cable flexibility
Flexible

Usage characteristics

Usage characteristics

Operating temperature, range
-20 ... 70 °C
Packaging
Drum
Water proof
AD8

Resources

Resources