MILLICABLE FLEX 10 400W
MILLICABLE FLEX 10 400W
MILLICABLE FLEX 10 400W
Lue lisää- Artikkelinro : 13528609
- STK-nro : 8935219
- EAN : 7045210123258
Kuvaus
Kuvaus
Standardit
-
TestEN 50265; IEC 60332-1
-
KansainvälinenIEC 60335-2-96
MILLICABLE FLEX 10 is a thin heating cable unit ideal for comfort heating in concrete/screed floors. The heating cable is suitable for heating all types of rooms and well suited for renovation projects. It is designed to be embedded into mortar/screed/concrete/tile adhesive and can be installed beneath most floor coverings.
Each unit has a unique factory made integrated splice which is marked =>SPLICE<= on the cable surface. Elements from 100 to 300W are delivered with manual SPLICE identified as a small bulge on the cable with natural (light) colour.
The factory made end seal is 100% waterproof. The cold lead is clearly marked with text and snow crystals ******* on the outer sheath.
Length of the cold lead: 2.5 m
IP-class, end seal: IPX7
Minimum installation temperature: 0 °C
Minimum bending diameter: 40 mm
Ominaisuudet
Ominaisuudet
Rakenteelliset ominaisuudet
Rakenteelliset ominaisuudet
Mittatiedot
Mittatiedot
Sähköiset ominaisuudet
Sähköiset ominaisuudet
Käsittelytiedot
Käsittelytiedot
Verkkosivumme
Valitse maa tuotteiden ja ratkaisujen löytämiseksi
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania