N-Comfort TD+
N-Comfort TD+
N-Heat
Uusi ainutlaatuinen Nexansin Bluetooth- ja eco-suunnittelun hyväksymä termostaatti LED näytöllä, ohjelmoidaan N-Comfort-Api:n kautta.
Lue lisää
Kuvaus
Kuvaus
N-Comfort TD+ - The new unique bluetooth and eco design approved thermostat from Nexans with LED display, which configures through our N-Comfort app. The new Nexans N-Comfort App is available to download from Google Play & App Store.
No programming is required at start-up, but at the first start-up the thermostat detects whether the floor sensor / room sensor is switched on and adapts to this and selects the standard settings that are pre-programmed in the thermostat.
BASIC USE
- The thermostat is controlled by rotary dial (C°) and a touch button (SET).
- The basic use of thermostat is described in picture END USER FUNCTIONS:
ADVANCED USE
User may use a mobile device with N-Comfort App (Android / iOS) to read
log temperatures, to make settings and to define a weekly user program.
App can also generate email reports. Follow the guides in N-Comfort app.
A Thermostat indicates the mobile device connection with Bluetooth symbol
on display.
TECHNICAL SPECIFICATIONS
Bluetooth: Bluetooth: Version 4.2
Power supply: 230V - 50Hz
Maximum load: 16A (resistive)
Temperature range: +5°C/+35°C
External Temperature setback: 230V - 50Hz
IP class: IP21
Standard Color: White
Sensors: Built-in room sensor and external floor sensor NTC or wireless Bluetooth sensor
Verkkosivumme
Valitse maa tuotteiden ja ratkaisujen löytämiseksi
-
Africa
- Africa
- Ghana
- Ivory Coast
- Morocco
- North West Africa
- Americas
- Asia
- Europe
- Oceania